













Cart
EA-6762-C














Switched Pro eConnect PDU; Black; Vertical; For 45U or Higher or Higher Cabinets; 208V 3P 50A CS8365 Input; Locking (36) C13+(12) C19 Outlets; 14.4kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
| Plug | CS8365C |
| Outlets | (36) C13 Locking + (12) C19 Locking Outlets |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 50A |
| kW Capacity | 14.4kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |
Product Description
Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
Key Benefits of Remote Monitoring and Secure Array® IP Consolidation
The eConnect® Power Distribution Unit EA-6762-C delivers reliable power distribution for high‑density environments while supporting remote power monitoring at the outlet level. As a fully switched PDU, it provides granular control that simplifies data center power management and reduces operational overhead. Its integrated LCD display and web GUI give technicians instant visibility into load conditions across the rack. Secure Array® IP consolidation lets up to 48 PDUs share a single IP address, streamlining network design and lowering cabling complexity. Remote monitoring enables real‑time alerts and automated power cycling, helping maintain optimal data center infrastructure uptime. The built‑in redundancy pack ensures seamless failover, keeping critical workloads online during maintenance or hardware failure. Intelligent PDU capabilities include phase‑balance outlets, outlet‑level metering with +/-1 % accuracy, and programmable outlet profiles that adapt to varying server cabinet power demands. The unit's tool‑less mounting and rack‑mount form factor make it an ideal rack PDU for both new builds and retrofits. Integration with LDAP or RADIUS provides secure, role‑based access for administrators. Designed for harsh environments, the PDU tolerates temperatures up to 149 degreesF (65 degreesC), meeting the rigorous requirements of modern hyperscale and edge data centers. Its 10/100/1000 Mb Ethernet port and RESTful API support seamless integration with existing data center monitoring platforms. The device also prepares for future expansions, supporting higher‑capacity configurations for AI and HPC workloads. CPI's global expertise ensures rapid customization and worldwide availability, giving customers confidence that their power infrastructure scales with business growth. The eConnect® PDU combines intelligent monitoring, secure networking, and robust construction to protect critical equipment and optimize server cabinet power usage. Choose this solution to enhance reliability, improve efficiency, and future‑proof your data center operations.