Cart
Loading...
Loading... EA-6767-C
Switched Pro eConnect PDU; Black; Vertical; For 45U or Higher or Higher Cabinets; 208V 3P+E AC Terminal Block Input; Locking (36) C13+(12) C19 Outlets; 28.8kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
MSRP $5,662.22
| Height | 1.72" (43.7 mm) " |
| Width | 17" (432 mm) " |
| Depth | 12" (305 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | eConnect |
| Ship Width | 19 in |
| Ship Length/Depth | 56 in |
| Ship Height | 8 in |
| Shipping Weight | 35 lb |






