Cart
60101-001
RIM-1000 System; 1U; 24VDC; 8 configurable analog or digital NO/NC inputs; 2 relay outputs; 1 open expansion card slot; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs |
| Input Power | 24 VDC Model |
| Height | 1.8" (44 mm) 1U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Key Features of the RIM‑1000 Remote Monitoring System
The RIM‑1000 provides a comprehensive platform for environmental sensors for remote equipment, delivering real‑time temperature, humidity and leak detection across data‑center aisles. By consolidating sensor inputs into a single web‑based interface, facilities can quickly assess conditions without manual walkthroughs. This centralized visibility reduces response time and protects critical assets. With infrastructure management remote capabilities, the system integrates seamlessly into existing building‑automation networks, allowing operators to set thresholds and receive SNMP, Modbus or BACnet alerts. The remote monitoring engine stores data locally, eliminating the need for separate data loggers. Administrators can access the dashboard from any secure browser, ensuring continuous oversight. Remote IT infrastructure management is further enhanced by support for email, SMS and SNMP trap notifications, enabling proactive maintenance across geographically dispersed sites. The RIM‑1000's open‑protocol architecture facilitates integration with third‑party DCIM platforms, providing a unified view of power, cooling and environmental health. This flexibility helps organizations scale monitoring as they expand to edge or hyperscale environments. The solution exemplifies remote infra management by offering eight configurable analog or digital inputs and two relay outputs that can drive alarms or control devices. An expansion slot allows additional sensor modules, ensuring the platform can grow alongside evolving monitoring requirements. Users benefit from a compact 1U footprint that fits standard rack enclosures without sacrificing performance. By deploying the RIM‑1000, data‑center operators gain reliable remote infrastructure monitoring that safeguards equipment and optimizes operational efficiency. The system's modular design and robust alerting align with CPI's commitment to quality and rapid customization. Contact a CPI sales specialist today to discuss how the platform can support your specific environmental monitoring strategy.