Cart
Loading...
Loading...
Cart
Loading...
Loading...

60101-002

RIM-1000 System; 1U; 24VDC; 8 configurable analog or digital NO/NC inputs; 12 configurable analog or digital NO inputs; 10 relay outputs; no open expansion card slots; Black

MSRP $6,736.32
Outputs
Inputs8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs
Input Power24 VDC Model
Height1.8" (44 mm) 1U
Product Description

RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.

Key Features and Benefits
  • Remote monitoring of sensors and devices in your data centers and equipment rooms
  • Configurable with expansion cards for a large number of sensor inputs
  • Provides one integrated view of all facility equipment
  • Accepts inputs from a wide range of environmental sensors and facility equipment
  • Stores data internally, so there is no need for additional equipment or software to store or access data
  • Provides a single web-based interface for accessing and reviewing all data
  • Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
  • Provides Modbus, BACnet and SNMP output for integration with other facility management systems