Cart
60101-004
RIM-1000 System; 2U; 24VDC; 8 configurable analog or digital NO/NC inputs; 2 relay outputs; 4 open expansion card slots; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs |
| Input Power | 24 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Comprehensive Remote Monitoring Capabilities
The RIM-1000 system delivers advanced remote infrastructure monitoring for data centers and equipment rooms, ensuring continuous oversight of critical conditions. It integrates environmental sensors for remote equipment to detect changes in temperature, humidity, and other factors, providing early warnings for immediate response. This proactive approach helps prevent downtime and safeguards your infrastructure investments.
With eight configurable analog or digital inputs, the system accepts data from a wide range of environmental sensors, allowing flexible adaptation to various monitoring needs. It stores all sensor data internally, eliminating the requirement for additional equipment or software to access historical information. Users benefit from a single web-based interface for reviewing data and managing alerts efficiently.
The remote infrastructure management solutions embedded in the RIM-1000 include user-set threshold monitoring and automated alarm notifications via SNMP traps, email, or SMS. This ensures that facility managers receive timely updates on events, enabling swift corrective actions to maintain optimal performance. The system supports integration with other management systems through Modbus, BACnet, and SNMP outputs for seamless operation.
Expansion capabilities via four open card slots allow the system to scale and monitor additional parameters across diverse locations, supporting comprehensive remote infrastructure management services. This scalability ensures that the solution grows with your needs, providing a unified view of all facility equipment. CPI's expertise in environmental monitoring systems enhances reliability and customization for specific application requirements.
By leveraging the RIM-1000, organizations can optimize site conditions, troubleshoot issues effectively, and analyze stored data for long-term improvements in operational efficiency. The system's robust design and CPI's global support ensure dependable performance in demanding environments like edge data centers and industrial settings. This commitment to quality helps you achieve enhanced security and compliance for your remote infrastructure.