Cart
60101-005
RIM-1000 System; 2U; 24VDC; 8 configurable analog or digital NO/NC inputs; 12 configurable analog or digital NO inputs; 10 relay outputs; 3 open expansion card slots; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs |
| Input Power | 24 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Key Features of the RIM‑1000 System
The RIM‑1000 delivers comprehensive remote infrastructure management solutions that protect critical environments. Its 2U, 24 VDC platform integrates eight analog or digital NO/NC inputs, twelve analog or digital NO inputs, and ten relay outputs for flexible monitoring. By consolidating sensor data, the system provides a single view of power, temperature, humidity, and security conditions. Remote infrastructure monitoring is essential for both traditional data centers and emerging edge facilities. The RIM‑1000 supports SNMP traps, email, and SMS alerts, ensuring that any threshold breach is reported instantly. This capability reduces mean‑time‑to‑response and helps maintain uptime across distributed sites. Understanding what is remote infrastructure management begins with recognizing the value of early‑warning alerts. The device stores sensor data locally, eliminating the need for separate data‑loggers or third‑party software. Users can access historic trends through an intuitive web‑based interface, enabling data‑driven decisions. Expansion flexibility is built into the RIM‑1000 via three open card slots for additional I/O or protocol modules. Whether integrating Modbus, BACnet, or additional SNMP devices, the system scales with evolving facility requirements. The web portal also allows remote configuration of sensor thresholds and reporting intervals. CPI's commitment to rapid product customization and global availability ensures the RIM‑1000 fits any deployment scenario. By providing reliable remote infrastructure management, the solution supports AI‑driven workloads, high‑performance computing, and mission‑critical operations. Partnering with CPI delivers the expertise and service needed to keep modern facilities secure and efficient.