Cart
60101-006
RIM-1000 System; 2U; 24VDC; 8 configurable analog or digital NO/NC inputs; 24 digital NO/NC inputs; 2 relay outputs; 3 open expansion card slots; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 24 Digital NO/NC Input |
| Input Power | 24 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Advanced Remote Infrastructure Monitoring Capabilities
The RIM-1000 system delivers robust remote infrastructure monitoring to safeguard your data center and equipment rooms. It continuously tracks environmental conditions and facility equipment, providing a critical early warning system. This proactive approach helps prevent downtime and protects your valuable investments.
With eight configurable analog or digital inputs and 24 digital inputs, the RIM-1000 supports extensive sensor integration for precise remote infrastructure management. Expansion card slots allow for customization to meet evolving site requirements. This flexibility ensures comprehensive coverage across diverse infrastructure components.
The system offers an integrated view of all facility equipment, streamlining remote infrastructure services through a single web-based interface. It stores data internally, eliminating the need for additional software or hardware to access historical information. This centralized approach simplifies troubleshooting and optimizes site conditions.
RIM-1000 monitors user-set thresholds and sends SNMP traps, email, or SMS alarm notifications for events, enhancing remote infrastructure management. Immediate alerts enable rapid response to changing conditions, minimizing potential risks. This feature ensures operational continuity and reliability for your infrastructure.
For seamless integration, the RIM-1000 provides Modbus, BACnet, and SNMP output to connect with other facility management systems. This interoperability supports efficient remote infrastructure monitoring across your entire operations. It helps you maintain optimal performance and compliance with industry standards.