Cart
60101-008
RIM-1000 System; 2U; 24VDC; 8 configurable analog or digital NO/NC inputs; 24 configurable analog or digital NO inputs; 18 relay outputs; 2 open expansion card slots; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 24 Digital NO/NC Input |
| Input Power | 24 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Key Benefits of the RIM-1000 System
The RIM-1000 provides comprehensive remote infrastructure management services that continuously monitor temperature, humidity, power quality, and equipment status. Real‑time alerts are sent by email, SMS, or SNMP trap when user‑defined thresholds are exceeded, allowing immediate corrective action. All sensor data is stored locally, eliminating the need for additional servers or software to retain historical records. Configurable analog and digital inputs enable connection to a wide variety of environmental sensors, while two open expansion card slots allow the system to grow as monitoring needs evolve. This flexibility supports extensive remote infrastructure monitoring across multiple cabinets or rooms from a single web‑based interface. Users can view live dashboards, generate reports, and export data for deeper analysis. The RIM-1000 integrates seamlessly with Modbus, BACnet, and SNMP, making it a core component of broader remote infrastructure management solutions. By exposing standardized data streams, the system can feed building‑management or IT‑operations platforms without custom coding. This interoperability reduces deployment time and simplifies ongoing maintenance. Threshold‑based alerts combined with built‑in data logging provide robust remote infrastructure support for mission‑critical facilities. Operators can configure multiple alarm levels, prioritize events, and assign escalation paths to ensure the right personnel are notified. Historical trends help identify patterns that may indicate equipment degradation before failures occur. Designed for rapid installation, the 2U enclosure fits standard racks and requires only 24 VDC power, streamlining deployment in dense data‑center environments. The RIM-1000's scalable architecture makes it suitable for single‑room deployments as well as enterprise‑wide monitoring initiatives. With CPI's global support network, customers receive expert assistance throughout the product lifecycle.