Cart
60101-009
RIM-1000 System; 2U; 24VDC; 8 configurable analog or digital NO/NC inputs; 48 digital NO/NC inputs; 2 relay outputs; 2 open expansion card slots; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 48 Digital NO/NC Input |
| Input Power | 24 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Key Features of the RIM-1000 System
The RIM-1000 delivers remote infrastructure management solutions that give operators a single, web‑based view of environmental conditions across the entire facility. Its modular design supports up to 48 digital inputs and 8 configurable analog or digital inputs, enabling seamless integration of environmental sensors for remote equipment. Built‑in data logging stores sensor readings locally, so you can analyze trends without additional software. Remote infrastructure monitoring services are enhanced by real‑time SNMP, Modbus, and BACnet alerts that trigger email, SMS, or SNMP trap notifications when thresholds are exceeded. Users can define custom alarm thresholds for temperature, humidity, water detection, and power quality, ensuring rapid response to potential failures. The system's intuitive interface simplifies configuration, allowing technicians to add or reassign sensors without downtime. In addition to monitoring, the RIM‑1000 provides remote infrastructure management services such as automated reporting and historical data export for compliance and capacity planning. Its open‑architecture expansion slots let you add future sensor types or increase input counts as your data center evolves. This flexibility supports multi‑tenant and hyperscale environments where scalability is essential. Security is integrated directly into the platform; all communications are encrypted and role‑based access controls restrict visibility to authorized personnel. The unit's 2U, 3.5‑inch height fits standard racks, and its sturdy enclosure meets industry standards for durability in demanding data‑center conditions. Power consumption is optimized at 24 VDC, reducing overall energy use while maintaining reliable operation. Overall, the RIM‑1000 embodies CPI's commitment to rapid product customization and global availability, delivering a dependable remote infrastructure management solution that protects critical IT assets. Whether deployed in enterprise, colocation, or edge facilities, it helps reduce downtime, lower operational costs, and improve overall facility resilience. Contact a CPI sales specialist to explore how the RIM‑1000 can be tailored to your specific monitoring requirements.