Cart
60101-010
RIM-1000 System; 2U; 24VDC; 8 configurable analog or digital NO/NC inputs; 48 configurable analog or digital NO inputs; 34 relay outputs; no open expansion card slots; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 48 Digital NO/NC Input |
| Input Power | 24 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Environmental Sensors for Remote Equipment Monitoring
The RIM-1000 system delivers robust remote infrastructure monitoring for data centers and equipment rooms. It continuously tracks environmental conditions using various sensors to provide early warnings. This proactive approach helps prevent downtime and protect critical infrastructure.
With its configurable inputs, the RIM-1000 remote infrastructure management system accepts data from up to 48 digital inputs and 8 analog inputs. It supports environmental sensors for remote equipment, monitoring factors like temperature and humidity accurately. The system stores all data internally for seamless access and historical analysis.
Users benefit from real-time alerts via SNMP traps, email, or SMS notifications for immediate incident response. This remote infrastructure monitoring service ensures facilities can address issues before they escalate. Customizable thresholds allow for optimized environmental conditions and enhanced operational efficiency.
The system integrates seamlessly with existing management platforms using Modbus, BACnet, and SNMP protocols. This versatility makes it a reliable remote infrastructure management solution for diverse applications. A unified web-based interface offers a comprehensive view of all connected devices and sensors.
Ideal for edge data centers and remote sites, the RIM-1000 enhances reliability by collecting and analyzing sensor data over time. It supports remote infrastructure services by enabling troubleshooting and long-term condition optimization. This capability helps organizations maintain peak performance and reduce operational risks.