Cart
60101-012
RIM-1000 System; 2U; 24VDC; 8 configurable analog or digital NO/NC inputs; 12 configurable analog or digital NO inputs; 72 digital NO/NC inputs; 10 relay outputs; no open expansion card slots; Black
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs, 72 Digital NO/NC Input |
| Input Power | 24 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Key Features of the RIM-1000 Remote Infrastructure Management System
The RIM-1000 delivers a comprehensive remote infrastructure solution that monitors temperature, humidity, power, and equipment status from a single web‑based interface. Its 2U, 24 VDC design supports up to 92 configurable inputs and ten relay outputs, giving operators flexible sensor integration. By consolidating data in an internal database, the system eliminates the need for additional storage hardware. Built‑in SNMP, Modbus, and BACnet output channels allow seamless integration with existing building‑management platforms, extending the reach of remote infrastructure monitoring across the entire facility. Users can define custom thresholds for each sensor, and the system automatically generates SNMP traps, email, or SMS alerts when conditions exceed those limits. This proactive approach helps prevent equipment failures and reduces unplanned downtime. The RIM-1000's web interface provides real‑time dashboards that visualize trends and historical data, supporting informed decision‑making for capacity planning and energy optimization. Remote users can access the platform from any browser, ensuring that critical infrastructure information is always available, whether on‑site or off‑site. The solution also supports secure user authentication to protect sensitive data. In addition to core monitoring, the RIM-1000 offers remote infrastructure services such as automated reporting and API access for third‑party analytics tools. These services enable facilities to generate compliance documentation and integrate sensor data into predictive maintenance workflows. By centralizing alerts and reports, the system streamlines operational procedures and improves overall efficiency. As the market for remote infrastructure management expands, the RIM-1000 positions itself as a scalable, future‑ready platform that can grow with evolving data‑center demands. Its modular input configuration and robust communication protocols make it suitable for hyperscale, edge, and multi‑tenant environments. Organizations that adopt the RIM-1000 benefit from reduced cooling costs, enhanced equipment protection, and a clear path toward digital transformation.