Cart
60102-001
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs |
| Input Power | 48 VDC Model |
| Height | 1.8" (44 mm) 1U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Key Features of the RIM‑1000 Monitoring System
The RIM‑1000 delivers comprehensive remote infrastructure monitoring for data‑center environments, giving operators a single view of temperature, humidity, and power conditions. Its modular design supports up to eight configurable analog or digital inputs, allowing seamless connection of environmental sensors for remote equipment. By consolidating sensor data, the system simplifies troubleshooting and supports proactive maintenance strategies. With built‑in web‑based access, users can review real‑time readings and historical trends from any networked device without additional software. The platform stores data locally, eliminating the need for external databases while ensuring continuous availability during network outages. Integration options include Modbus, BACnet and SNMP, enabling easy linkage to existing building‑management and remote infrastructure management services. The RIM‑1000's alert engine monitors user‑defined thresholds and can dispatch SNMP traps, email messages, or SMS notifications the moment a condition exceeds safe limits. This rapid response capability helps prevent equipment failure and reduces downtime across multi‑tenant and hyperscale facilities. Alerts are fully customizable, supporting both single‑point and multi‑site deployments for scalable operations. Designed for 1U rack space, the unit fits standard enclosure layouts and can be mounted in wall‑mount or free‑standing cabinets. Its 48 VDC input power aligns with common data‑center power architectures, while the compact 44 mm height preserves valuable rack real estate. The system's robust construction meets industry durability standards, ensuring reliable performance in demanding environments. Overall, the RIM‑1000 empowers organizations to implement effective remote infrastructure monitoring services that protect critical assets and optimize operational efficiency. By leveraging advanced environmental sensors for remote equipment, facilities achieve tighter environmental control and lower energy consumption. The solution reflects CPI's commitment to quality, rapid customization, and global availability for today's data‑center challenges.