Cart
60102-002
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs |
| Input Power | 48 VDC Model |
| Height | 1.8" (44 mm) 1U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Proactive Monitoring with Environmental Sensors and Alerts
The RIM-1000 from Chatsworth Products (CPI) delivers reliable remote infrastructure services by continuously monitoring facility conditions through configurable inputs. This system provides an integrated view of all equipment, allowing for immediate action when changes occur. It supports remote infrastructure management by collecting and storing sensor data for detailed analysis and troubleshooting.
With its ability to accept inputs from a wide range of environmental sensors, the RIM-1000 ensures comprehensive coverage for remote equipment monitoring. The device stores data internally, eliminating the need for additional software or hardware to access historical information. Users benefit from a single web-based interface that simplifies reviewing all monitored data and settings.
The system enhances remote IT infrastructure management by monitoring user-set thresholds and sending SNMP traps, email, or SMS alarm notifications for events. This proactive approach helps prevent downtime and optimize site conditions across various environments. Integration with facility management systems is seamless through Modbus, BACnet, and SNMP outputs.
For organizations seeking robust remote infrastructure managed services, the RIM-1000 offers expansion cards for a large number of sensor inputs, adapting to growing needs. Its compact 1U height design allows for easy deployment in space-constrained data centers and equipment rooms. The solution empowers teams to maintain optimal performance and security through continuous environmental monitoring.
By leveraging environmental sensors for remote equipment, the RIM-1000 creates a critical early warning system that supports facility reliability and efficiency. This capability is essential for modern data centers managing high-density applications and edge computing demands. Chatsworth Products ensures global availability and expert support for implementing these remote infrastructure management solutions.