Cart
60102-003
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 24 Digital NO/NC Input |
| Input Power | 48 VDC Model |
| Height | 1.8" (44 mm) 1U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Key Features of the RIM‑1000 Environmental Monitoring System
The RIM‑1000 provides a unified platform for monitoring temperature, humidity, airflow, and other critical conditions using environmental sensors for remote equipment. Its web‑based interface delivers real‑time data visualizations and historical trends that support proactive maintenance strategies. Integration with existing building management systems is seamless, allowing centralized oversight across multiple sites. Configurable analog and digital inputs enable the system to accept a wide variety of sensor types, ensuring flexibility for diverse data‑center environments. Expansion cards increase channel capacity without compromising system performance, making the RIM‑1000 scalable as facility requirements grow. All sensor data is stored locally, eliminating the need for additional storage infrastructure. Alert thresholds can be defined per sensor, and the system generates SNMP traps, email, or SMS notifications when limits are exceeded. This capability enhances remote infrastructure management services by providing instant awareness of potential issues. Operators can quickly isolate problems, reducing downtime and protecting valuable equipment. The RIM‑1000 supports Modbus, BACnet, and SNMP output protocols, facilitating easy integration with third‑party monitoring platforms. Its single‑pane dashboard consolidates information from all connected devices, simplifying decision‑making for facility managers. The solution is designed for 1U height, fitting efficiently into standard rack configurations. Overall, the RIM‑1000 delivers reliable, scalable, and secure environmental monitoring that aligns with the demands of modern data‑center operations. By leveraging environmental sensors for remote equipment, organizations achieve greater operational visibility and confidence. The system embodies CPI's commitment to quality, rapid customization, and global availability.