Cart
60102-004
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs |
| Input Power | 48 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Proactive Environmental Monitoring and Alert Features
The RIM-1000 Remote Infrastructure Management system creates a critical early warning system for your data centers and equipment rooms. It continuously monitors environmental conditions and facility equipment to detect changes promptly. This remote infrastructure management solution helps you maintain optimal site conditions and prevent potential issues.
Key features include eight configurable analog or digital inputs that accept data from a wide range of sensors and devices. Expansion cards allow for monitoring numerous sensor inputs, providing flexibility for various applications. The system stores all data internally, eliminating the need for additional equipment or software to access historical information.
With remote infrastructure monitoring capabilities, the RIM-1000 offers one integrated view of all facility equipment through a single web-based interface. It monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events. This proactive approach enables immediate action when conditions change, enhancing operational efficiency.
The system provides Modbus, BACnet and SNMP output for seamless integration with other facility management systems. This supports remote it infrastructure management by allowing data exchange and centralized control. Your team can troubleshoot issues and optimize site conditions using the collected and stored sensor data.
Ideal for data centers, edge computing locations and telecommunications rooms, this remote infrastructure management service ensures reliable performance. It helps organizations maximize uptime and protect critical investments in information technology. CPI's solution delivers the agility and innovation needed for today's demanding applications.