Cart
60102-005
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs |
| Input Power | 48 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Advanced Remote Infrastructure Management Capabilities
The RIM-1000 remote infrastructure management system delivers critical early warning monitoring for data centers and equipment rooms. It continuously tracks environmental conditions and facility equipment to ensure optimal performance. This solution supports remote infrastructure monitoring by providing real-time insights into site operations.
Configurable with expansion cards, the RIM-1000 accepts inputs from a wide range of environmental sensors for remote equipment. It stores data internally, eliminating the need for additional software or hardware to access historical information. Users can set custom thresholds and receive SNMP traps, email, or SMS notifications for immediate action.
Remote infrastructure management solutions like the RIM-1000 offer an integrated view of all facility equipment through a single web-based interface. This centralized approach simplifies troubleshooting and helps optimize site conditions over time. The system collects and analyzes sensor data to identify trends and prevent potential issues.
Integration with other facility management systems is seamless via Modbus, BACnet, and SNMP outputs. This capability enhances remote IT infrastructure management by allowing data sharing and coordinated responses. The RIM-1000 ensures compatibility with existing infrastructure, supporting comprehensive monitoring strategies.
Designed for reliability, the RIM-1000 remote infrastructure monitoring system empowers organizations to maintain uptime and protect critical assets. Its robust features make it ideal for edge data centers, enterprise networks, and industrial environments. By implementing this solution, businesses can achieve greater control and efficiency in their operations.