Cart
60102-006
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 24 Digital NO/NC Input |
| Input Power | 48 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Advanced Remote Monitoring Capabilities
The RIM-1000 remote infrastructure monitoring system from Chatsworth Products provides comprehensive surveillance of data center environments, tracking key parameters like temperature, humidity, and equipment status through its eight configurable analog or digital inputs. By continuously monitoring these conditions, it offers an early warning system that alerts managers to potential issues before they impact operations. This proactive monitoring helps maintain optimal performance and prevents costly downtime.
With capabilities for remote infrastructure management services, the RIM-1000 can be expanded with additional cards to support a large number of sensors, allowing for detailed oversight of various facility aspects. It accepts inputs from a wide range of environmental sensors and devices, consolidating all data into one integrated view for easy analysis. Internal storage eliminates the need for external data logging equipment, simplifying the setup and reducing costs.
The system's remote IT infrastructure management functions include threshold-based alerting that sends notifications via SNMP traps, email, or SMS when predefined limits are exceeded, ensuring timely response to critical events. Users can access all collected data through a single web-based interface, which facilitates review and troubleshooting without complex software. This integrated approach enhances the efficiency of infrastructure management and supports informed decision-making.
Integration with other management systems is straightforward thanks to Modbus, BACnet, and SNMP outputs, enabling the RIM-1000 to work seamlessly within existing facility frameworks. This interoperability extends the benefits of remote infrastructure monitoring services across the organization, improving overall operational coherence. By providing reliable data and alerts, it helps optimize conditions and ensure compliance with industry standards.
Ultimately, the RIM-1000's robust features make it an essential tool for modern data centers seeking to enhance their remote infrastructure management capabilities. It not only safeguards against environmental threats but also provides valuable insights for long-term planning and optimization. Chatsworth Products' expertise ensures that this solution delivers unmatched reliability and support for critical infrastructure needs.