Cart
60102-007
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs, 24 Digital NO/NC Input |
| Input Power | 48 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Advanced Environmental Monitoring for Remote Equipment
The RIM-1000 remote infrastructure management system provides robust monitoring of environmental conditions in data centers and equipment rooms. It accepts inputs from a wide range of environmental sensors for remote equipment, enabling real-time tracking of temperature, humidity, and other critical parameters. This early warning system helps prevent downtime by alerting personnel to changes before they escalate into major issues.
Configurable analog and digital inputs allow the system to adapt to various sensor types and facility equipment. With expansion cards, the RIM-1000 supports a large number of sensor inputs, making it a scalable remote infrastructure management solution. This flexibility ensures comprehensive coverage for diverse monitoring needs across different environments.
All sensor data is collected and stored internally for historical analysis and troubleshooting. There is no need for additional equipment or software to access this data, streamlining the remote infrastructure monitoring process. Users can review trends and optimize site conditions through a single web-based interface.
The system monitors user-set thresholds and sends alarm notifications via SNMP traps, email, or SMS when events occur. This proactive approach enhances remote infrastructure management services by enabling immediate response to potential problems. Notifications ensure that issues are addressed quickly, minimizing risk to critical infrastructure.
For integration with broader facility management, the RIM-1000 provides Modbus, BACnet, and SNMP output. This allows seamless connectivity with other systems, supporting a unified view of all equipment. These remote infrastructure management solutions help organizations maintain operational efficiency and compliance with industry standards.