Cart
60102-008
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 48 Digital NO/NC Input |
| Input Power | 48 VDC Model |
| Height | 3.5" (89 mm) 2U |
Product Description
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Key Features and Benefits
- Remote monitoring of sensors and devices in your data centers and equipment rooms
- Configurable with expansion cards for a large number of sensor inputs
- Provides one integrated view of all facility equipment
- Accepts inputs from a wide range of environmental sensors and facility equipment
- Stores data internally, so there is no need for additional equipment or software to store or access data
- Provides a single web-based interface for accessing and reviewing all data
- Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
- Provides Modbus, BACnet and SNMP output for integration with other facility management systems
Product Information
Advanced Remote Monitoring Capabilities
The RIM-1000 remote infrastructure management system provides robust data center monitoring to safeguard critical assets. This environmental monitoring system continuously tracks conditions like temperature and humidity, sending immediate alerts via email or SMS when thresholds are exceeded. By integrating with existing infrastructure management platforms, it offers a unified view for proactive maintenance and operational efficiency.
Configurable inputs allow the system to accept data from a wide range of sensors, supporting both analog and digital signals for flexible deployment. Internal data storage eliminates the need for additional software, enabling historical analysis to troubleshoot issues and optimize site conditions. This capability is essential for server room monitoring and edge data centers where real-time insights drive reliability.
Remote infrastructure management extends to network monitoring, providing Modbus, BACnet, and SNMP output for seamless integration with facility management systems. The web-based interface delivers easy access to all collected data, empowering teams to make informed decisions quickly. This approach enhances overall infrastructure management by consolidating monitoring functions into a single, efficient solution.
For thermal management, the system monitors environmental factors that impact cooling efficiency, helping to reduce energy costs and prevent equipment overheating. It supports PDU monitoring by correlating power data with environmental conditions, offering a holistic view of data center health. These features make it ideal for optimizing performance in high-density computing environments.
The RIM-1000 strengthens data center monitoring strategies by providing early detection of potential issues before they escalate into downtime. Its scalable design accommodates expansion cards for additional sensor inputs, ensuring adaptability to evolving infrastructure needs. With reliable remote infrastructure management, organizations can maintain uptime, comply with regulations, and support advanced applications like AI and HPC.