Cart
Loading...
Loading... 60102-010
MSRP $11,802.34
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs, 72 Digital NO/NC Input |
| Input Power | 48 VDC Model |
| Height | 3.5" (89 mm) 2U |
| Outputs | |
| Inputs | 8 Configurable Analog or Digital NO/NC Inputs, 12 Configurable Analog or Digital NO Inputs, 72 Digital NO/NC Input |
| Input Power | 48 VDC Model |
| Height | 3.5" (89 mm) 2U |