Cart
15642-206
Basic Power Strip; Vertical Mount; 48.3"H (1227 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC C20 Input; 1 x 16A Breakers; (12) UK BS1363 13A Outlets; 10'L (3 m) Cord
| Volts | 220-250V |
| Plug | IEC C20 Inlet |
| Phase | |
| Outlets | |
| Breakers | |
| Input Current |
Product Description
Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Available with surge-protection to protect equipment from power spikes
- Available with local meters to provide easy voltage and current monitoring
Product Information
Key Features and Benefits of the 15642‑206 Power Strip
The 15642‑206 basic vertical power strips deliver compact, high‑current distribution for rack‑mounted equipment in modern data centers. Designed to fit a 48.3‑inch (1,227 mm) vertical profile, the strip maximizes usable floor space while providing a reliable power feed. Its construction meets CPI's rigorous quality standards, ensuring long‑term performance for mission‑critical applications. Installation is straightforward, with a single IEC C20 inlet that aligns with standard rack‑mount panels. Mounting a power strip on a vertical rack is achieved using the built‑in mounting brackets, reducing installation time and eliminating the need for custom hardware. The design also supports a surface‑mounted configuration, giving flexibility for both vertical rack and wall installations. Each unit supplies up to 4 kW of continuous power through a 16 A breaker, protected by an internal surge‑suppression module. The power strip includes twelve UK BS1363 13 A outlets and a 10‑foot (3 m) cord, providing versatile connectivity options for diverse equipment. A local meter option is available for real‑time voltage and current monitoring, enhancing power management capabilities. The vertical rack mount power strip integrates seamlessly with CPI's eConnect® power management software, enabling remote monitoring and alerting. By consolidating power distribution, it helps reduce cable clutter and improves airflow, supporting higher density deployments. Customers in hyperscale, enterprise, and colocation environments rely on this solution to maintain uptime while optimizing rack utilization. CPI's global network of authorized distributors ensures rapid delivery and expert technical support for the 15642‑206 model. Contact a CPI sales specialist to verify compatibility with your enclosure and to discuss optional accessories such as metered or surge‑protected versions. Leverage the proven reliability of CPI power solutions to protect your investment and sustain performance across the data center.