Cart
15642-236
Basic Power Strip; Vertical Mount; 48.3"H (1227 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 13 Amp; 3.3 kW; UK BS1363 Input; 1 x 13A Breakers; (12) UK BS1363 13A Outlets; 10'L (3 m) Cord
| Volts | 220-250V |
| Plug | UK BS1363 |
| Phase | |
| Outlets | |
| Breakers | |
| Input Current |
Product Description
Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Available with surge-protection to protect equipment from power spikes
- Available with local meters to provide easy voltage and current monitoring
Product Information
Key Features of the 15642-236 Vertical Mount Power Strip
The 15642-236 basic vertical mount power strip provides a compact solution for distributing power within racks and cabinets. Its design supports up to twelve UK BS1363 outlets, enabling multiple devices to draw power from a single source. By using dedicated mount strips, installers achieve a tidy and secure cable layout. A flexible power strip mounting bracket allows the strip to be positioned at the optimal height inside any enclosure. The bracket's adjustable slots accommodate varying rack depths while maintaining firm attachment. This mounting flexibility reduces installation time and improves overall system organization. Each outlet is protected by a built‑in circuit breaker, delivering surge protection and preventing overloads. The strip's single‑phase configuration simplifies wiring and aligns with standard data‑center power infrastructure. Reliable power delivery helps prevent downtime for critical equipment. Because the unit mounts vertically, it saves valuable floor space and maximizes rack density. The compact 48.3‑inch height fits within standard 2‑U spacing, allowing additional equipment to be installed alongside. Integration with CPI's Power IQ monitoring tools further enhances operational insight. Chatsworth Products (CPI) offers global availability and rapid customization for the 15642-236 model, ensuring the strip meets specific project requirements. Technical support and detailed data sheets are available through authorized distributors. Choose this vertical mount power strip to combine efficiency, safety, and scalability in any enterprise environment.