





Cart
VL2000A






2000VA/1800W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-20P; (8) 5-15/20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 18.9"D (89 mm x 437 mm x 481 mm); Black
| VA Capacity | 2000VA |
| Capacity Watts | 1800W |
| External Battery Option | Y |
| Input Plug | 5-20P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (8) 5-20R |
| Runtime 100% Load | 4 minutes |
| Runtime 50% Load | 12 minutes |
Product Description
VL Series — Reliable and economical backup power protection for servers and network applications.
Key Features and Benefits
- Pure Sine Wave Line-Interactive Conversion— Provides robust power protection against blackouts, brownouts and voltage surges
- 99% efficient operation—high efficiency ECO mode lowers energy consumption
- Auto restart—Automatically restarts when utility power returns after full battery discharge
- Smart LCD display—vital monitoring and precise information from the front panel
- Programmable receptacle group—maximize uptime for critical loads and equipment by shedding less critical loads
- Temperature compensation—temperature compensated charging to prolong battery life and help reduce replacement costs
- Hot swappable battery—easy to replace without interrupting the load
- Maintenance bypass—an optional maintenance bypass distribution module enables the UPS to be replaced or serviced without interruption of power to critical loads
- Extended battery runtimes—optional matching battery modules available for extended runtimes
Additional Features
- Available models: 800VA, 1100VA, 1500VA, 2000VA, 2200VA, 3000VA, 5000VA
- Tower, two-post, and four-post rack mounting configurations
- UL, cUL, CE, RoH, TAA Compliant
- 3 years electronics, 3 years battery warranty (USA and Canada)
Product Information
Design Benefits and Performance Highlights
The 2000VA line interactive UPS delivers reliable backup power for critical IT equipment. Built with a lead‑acid battery architecture, this lead acid UPS provides consistent voltage regulation during utility interruptions. Its 2‑U, single‑phase design fits standard rack footprints while supporting up to eight downstream outlets. Pure sine wave conversion protects sensitive servers and networking gear from harmonic distortion. The unit operates at 99 percent efficiency in ECO mode, reducing energy consumption for data center operators. Runtime at full load reaches four minutes, extending to twelve minutes at half load. A front‑facing smart LCD screen displays input voltage, battery status, and load percentage in real time. Programmable receptacle groups enable automatic load shedding, allowing non‑critical devices to be disconnected first. Temperature‑compensated charging adapts to ambient conditions, prolonging battery life. Hot‑swappable battery modules can be replaced without powering down connected equipment, minimizing downtime. An optional maintenance bypass module permits service of the UPS while keeping the load online. The system complies with UL®, cUL®, CE, RoHS and TAA requirements for enterprise deployments. Chatsworth Products offers global availability and rapid customization for the 2000VA line interactive UPS, ensuring a perfect fit for hyperscale, colocation, and industrial environments. Expert consultation services guide customers through selection, integration, and future‑proofing of power infrastructure. The solution combines durability, efficiency, and ease of management to protect mission‑critical operations.