Cart
Loading...
Loading... VL3000A
3000VA/2700W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with L5-30P; (8) 5-15/20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 23.6"D (89 mm x 437 mm x 600 mm); Black
MSRP $2,663.46
| VA Capacity | 3000VA |
| Capacity Watts | 2700W |
| External Battery Option | Y |
| Input Plug | L5-30P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (8) 5-20R |
| Runtime 100% Load | 4 minutes |
| Runtime 50% Load | 12 minutes |


