Cart
Loading...
Loading... VL3000A-1
3000VA/2700W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord with L5-30P; (6) 5-15/20R + (1) L5-30R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 23.6"D (89 mm x 437 mm x 600 mm); Black
MSRP $2,663.46
| VA Capacity | 3000VA |
| Capacity Watts | 2700W |
| External Battery Option | Y |
| Input Plug | L5-30P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (6) 5-20R + (1)L5-30R |
| Runtime 100% Load | 4 minutes |
| Runtime 50% Load | 12 minutes |
| Height | 3.5" (89 mm) 2U |
| Width | 17.2" (437 mm) |
| Depth | 23.6" (599 mm) |
| Country Of Origin | TW |
| Color | Black |


