Cart
Loading...
Loading... VL3000B
3000VA/2700W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 200-240V; 4 min Full Load Runtime; C20 Inlet with 8'L (2.4 m) IEC C19 to L6-20P Detachable Input Cord; (1) C19 + (8) C13 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 7.2"W x 23.6"D (89 mm x 437 mm x 600 mm); Black
MSRP $2,487.44
| VA Capacity | 3000VA |
| Capacity Watts | 2700W |
| External Battery Option | Y |
| Input Plug | L6-20P |
| Nominal Input Voltage | 200-240V |
| Output Receptacles | (1) C19 + (8) C13 |
| Runtime 100% Load | 3 minutes |
| Runtime 50% Load | 8 minutes |


