



Cart
VL5000B-1




5000VA/4500W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 200-240V; 2.5 min Full Load Runtime; 6'L (1.8 m) Input Cord with L6-30P; (2) L6-30R + (2) L6-20R + (1) C19 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 23.6"D (89 mm x 437 mm x 600 mm); Black
| VA Capacity | 5000VA |
| Capacity Watts | 4500W |
| External Battery Option | Y |
| Input Plug | L6-30P |
| Nominal Input Voltage | 200-240V |
| Output Receptacles | (1) C19 + (2) L6-30R + (2) L6-20R |
| Runtime 100% Load | 2 minutes |
| Runtime 50% Load | 5 minutes |
Product Description
VL Series — Reliable and economical backup power protection for servers and network applications.
Key Features and Benefits
- Pure Sine Wave Line-Interactive Conversion— Provides robust power protection against blackouts, brownouts and voltage surges
- 99% efficient operation—high efficiency ECO mode lowers energy consumption
- Auto restart—Automatically restarts when utility power returns after full battery discharge
- Smart LCD display—vital monitoring and precise information from the front panel
- Programmable receptacle group—maximize uptime for critical loads and equipment by shedding less critical loads
- Temperature compensation—temperature compensated charging to prolong battery life and help reduce replacement costs
- Hot swappable battery—easy to replace without interrupting the load
- Maintenance bypass—an optional maintenance bypass distribution module enables the UPS to be replaced or serviced without interruption of power to critical loads
- Extended battery runtimes—optional matching battery modules available for extended runtimes
Additional Features
- Available models: 800VA, 1100VA, 1500VA, 2000VA, 2200VA, 3000VA, 5000VA
- Tower, two-post, and four-post rack mounting configurations
- UL, cUL, CE, RoH, TAA Compliant
- 3 years electronics, 3 years battery warranty (USA and Canada)
Product Information
Reliable Power Protection with Lead Acid UPS Technology
The VL5000B-1 Lead Acid Line Interactive UPS provides robust backup power for critical server and network applications. This 5000VA model features pure sine wave output, ensuring compatibility with sensitive electronics during outages. With 99 percent efficiency in ECO mode, it reduces energy consumption while maintaining reliable performance.
This interactive UPS offers auto restart functionality, automatically restoring power when utility electricity returns after a full battery discharge. The smart LCD display provides real-time monitoring of voltage, frequency, and battery status for precise system management. Temperature-compensated charging prolongs battery life, helping to minimize replacement costs over time.
For extended runtime requirements, optional matching battery modules are available to increase backup duration beyond the standard 2.5 minutes at full load. The maintenance bypass capability allows for UPS replacement or service without interrupting power to connected equipment. Hot-swappable batteries enable easy replacement without shutting down critical loads.
The VL Series includes programmable receptacle groups, allowing prioritization of critical loads during power events. Available in tower, two-post, and four-post rack mounting configurations, these UPS systems support diverse installation environments. All models meet UL, cUL, CE, RoHS, and TAA compliance standards for global deployment.
Chatsworth Products designs this lead acid UPS family with three-year electronics and battery warranties for assured reliability. The 5000VA to watt conversion provides 4500W of clean power protection for data centers and enterprise networks. These uninterruptible power supplies represent CPI's commitment to quality infrastructure solutions.