Cart
Loading...
Loading... VL800A
800VA/720W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 120V; 4 min Full Load Runtime; 6'L (1.8 m) Input Cord With 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 15.1"D (89 mm x 437 mm x 384 mm); Black
MSRP $1,049.68
| VA Capacity | 800VA |
| Capacity Watts | 720W |
| External Battery Option | N |
| Input Plug | 5-15P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (8) 5-15R |
| Runtime 100% Load | 4 minutes |
| Runtime 50% Load | 11 minutes |


