
Cart
VD1000A

1000VA/1000W Lead Acid Online UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 15.1"D (89 mm x 437 mm x 384 mm); Black
| VA Capacity | 1000VA |
| Capacity Watts | 1000W |
| External Battery Option | N |
| Input Plug | 5-15P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (8) 5-15R |
| Runtime 100% Load | 3 minutes |
| Runtime 50% Load | 6 minutes |
Product Description
VD 1Ph Series — Reliable and economical backup power protection for servers and network applications.
Key Features and Benefits
- Double-Conversion Online—Provides the most robust power protection against blackouts, brownouts, voltage surges, frequency variation and harmonic distortion
- High output power factor—provides near unity output power factor rating (2U units)
- Efficient operation—up to 98% ECO mode efficiency lowers energy consumption
- Charging current—1/2/4/6/8/12A, adjustable from LCD display. Optimize charging for most battery solutions (2U units only)
- Fast recharge—up to 95% battery charge in just 3 hours (2U units)
- Multiple communications capability—RS-232, USB, and optional Web/SNMP communications card
- Programmable receptacles—remote on/off control (2U only) to extend runtimes to critical pieces of equipment in the event of a utility power outage
- Extended battery runtimes—optional matching battery modules available for extended runtimes
Additional Features
- Available models: 1000VA, 1500VA, 2000VA, 3000VA
- Tower, wall, two-post, and four-post rack mounting configurations
- Hot swappable battery design • UL, cUL, CE, RoHS, FCC A, FCC B, TAA compliant (UPS only)
- 3 years electronics, 3 years battery warranty (USA and Canada)
Product Information
Key Features of the VD1000A UPS
The VD1000A is a 1000VA lead‑acid online UPS designed for single‑phase 120 V environments. Its double‑conversion topology delivers uninterrupted power, shielding servers and networking gear from blackouts, brownouts, and harmonic distortion. This 1000 watt UPS provides a stable voltage source that meets the rigorous demands of modern data‑center equipment. Operating in ECO mode, the unit reaches up to 98 percent efficiency, reducing energy costs while maintaining a high output power factor close to unity. The built‑in battery management system delivers secure 1000VA protection, automatically handling voltage spikes and frequency variations. Users benefit from fast recharge capabilities that restore 95 percent of battery capacity within three hours. At full load, the UPS supplies a three‑minute runtime, extending to six minutes at half load, which is sufficient for graceful shutdowns or transfer to auxiliary power. Adjustable charging currents of 1, 2, 4, 6, 8, or 12 A allow optimal charging for a range of lead‑acid battery modules. Optional external battery packs can further increase runtime for critical workloads. The front‑panel LCD provides real‑time status, while RS‑232, USB, and optional Web/SNMP cards enable remote monitoring through CPI's eConnect® software. Programmable receptacles allow on‑demand control of up to eight outlets, letting administrators prioritize essential devices during an outage. Integration with existing data‑center management tools simplifies reporting and alerts. The VD1000A fits in a 2U rack space and offers tower, wall, two‑post, and four‑post mounting configurations for flexible deployment. CPI backs the unit with a three‑year electronics and battery warranty, reinforcing confidence in long‑term reliability. Partnering with an authorized CPI distributor ensures rapid customization and expert support for any installation.