
Cart
VD1500A

1500VA/1450W Lead Acid Online UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-15P; (8) 5-15R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 15.1"D (89 mm x 437 mm x 384 mm); Black
| VA Capacity | 1500VA |
| Capacity Watts | 1450W |
| External Battery Option | Y |
| Input Plug | 5-15P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (8) 5-15R |
| Runtime 100% Load | 3 minutes |
| Runtime 50% Load | 6 minutes |
Product Description
VD 1Ph Series — Reliable and economical backup power protection for servers and network applications.
Key Features and Benefits
- Double-Conversion Online—Provides the most robust power protection against blackouts, brownouts, voltage surges, frequency variation and harmonic distortion
- High output power factor—provides near unity output power factor rating (2U units)
- Efficient operation—up to 98% ECO mode efficiency lowers energy consumption
- Charging current—1/2/4/6/8/12A, adjustable from LCD display. Optimize charging for most battery solutions (2U units only)
- Fast recharge—up to 95% battery charge in just 3 hours (2U units)
- Multiple communications capability—RS-232, USB, and optional Web/SNMP communications card
- Programmable receptacles—remote on/off control (2U only) to extend runtimes to critical pieces of equipment in the event of a utility power outage
- Extended battery runtimes—optional matching battery modules available for extended runtimes
Additional Features
- Available models: 1000VA, 1500VA, 2000VA, 3000VA
- Tower, wall, two-post, and four-post rack mounting configurations
- Hot swappable battery design • UL, cUL, CE, RoHS, FCC A, FCC B, TAA compliant (UPS only)
- 3 years electronics, 3 years battery warranty (USA and Canada)
Product Information
Key Features of the VD1500A Lead Acid Online UPS
The VD1500A lead acid UPS delivers continuous power with double‑conversion topology, shielding critical equipment from blackouts, brownouts, and voltage surges. Its high output power factor near unity ensures efficient energy use across the entire 1500 VA rating. The unit supports a three‑year electronics and battery warranty, reinforcing long‑term reliability for data‑center operators. Designed for 1000 VA online performance, the UPS provides a battery backup 1000VA solution that sustains load for up to three minutes at full capacity. Adjustable charging currents from 0.5 A to 12 A let users fine‑tune the charge profile for diverse lead‑acid battery modules. Fast recharge capability restores up to 95 percent of capacity within three hours, minimizing downtime after an outage. Communication flexibility is built in with RS‑232, USB, and an optional eConnect® Web/SNMP card, enabling remote monitoring and integration with existing data‑center management platforms. Programmable receptacles allow on‑demand control of up to eight outlets, extending runtimes for essential servers during utility failures. Optional battery extensions increase runtime for longer‑duration events without compromising rack space. The VD1500A fits in a 2U enclosure, offering a compact footprint of 3.5 in H x 17.2 in W x 15.1 in D (89 mm x 437 mm x 384 mm), making it suitable for dense rack configurations. Its hot‑swappable battery design complies with UL, cUL, CE, RoHS, FCC A, FCC B, and TAA standards, simplifying maintenance and ensuring regulatory compliance. The unit operates at up to 98 percent efficiency in ECO mode, reducing energy costs for hyperscale and enterprise environments. Chatsworth Products backs the lead acid UPS with global distributor support, rapid customization options, and expert consultation services. Customers benefit from CPI's decades of experience in power management, ensuring solutions that scale with AI, HPC, and high‑performance computing demands. The VD1500A thus provides a trustworthy, scalable foundation for mission‑critical infrastructure.