Cart
Loading...
Loading... VD5000B
5000VA/5000W Lead Acid Online UPS; 4U; Single-Phase; 200-240V; 7 min Full Load Runtime; Terminal Block Input and Output; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 7"H x 17.2"W x 27.4"D (178 mm x 437 mm x 696 mm); 4 Post Rail Kits Included; Black
MSRP $7,827.07
| VA Capacity | 5000VA |
| Capacity Watts | 5000W |
| External Battery Option | Y |
| Input Plug | Terminal Block |
| Nominal Input Voltage | 200-240V |
| Output Receptacles | Terminal Block |
| Runtime 100% Load | 7 minutes |
| Runtime 50% Load | 20 minutes |
| Height | 7" (178 mm) 4U |
| Width | 17.2" (437 mm) |
| Depth | 27.4" (696 mm) |
| Country Of Origin | TW |
| Color | Black |
