Cart
Loading...
Loading... VD5K3P-1
5000VA/5000W Lead-Acid Double Conversion Rack Mount Modular UPS; 6U; Three-Phase; 120/208V; 8' Input Cord with L21-20P; Output Receptacle Panel with L21-20R + 1 20A Breaker; 12 min. Full Load Runtime; Includes SNMP/Web card; Includes 4-Post Rack Mount Rail Kit; TAA Compliant; 2 Year Full Warranty, 10.5"H x 17.5"W x 33.7"D (267 mm x 445 mm x 856 mm); Black
MSRP $16,576.70
| VA Capacity | 5000VA |
| Capacity Watts | 5000W |
| Input Plug | L21-20P |
| Nominal Input Voltage | 120/208V |
| Output Receptacles | (1) L21-20R |
| Pre-Installed SNMP/Web Card | Y |
| Runtime 100% Load | 12 minutes |
| Runtime 50% Load | 30 minutes |


