Cart
Loading...
Loading... VD8K3P-1
8000VA/8000W Lead-Acid Double Conversion Rack Mount Modular UPS; 6U; Three-Phase; 120/208V; 8' Input Cord with L21-30P; Output Receptacle Panel with L21-30R + 1 30A Breaker; 6 min. Full Load Runtime; Includes SNMP/Web card; Includes 4-Post Rack Mount Rail Kit; TAA Compliant; 2 Year Full Warranty, 10.5"H x 17.5"W x 33.7"D (267 mm x 445 mm x 856 mm); Black
MSRP $17,789.17
| VA Capacity | 8000VA |
| Capacity Watts | 8000W |
| Input Plug | L21-30P |
| Nominal Input Voltage | 120/208V |
| Output Receptacles | (1) L21-30R |
| Pre-Installed SNMP/Web Card | Y |
| Runtime 100% Load | 6 minutes |
| Runtime 50% Load | 15 minutes |


