



Cart
LD2000A




2000VA/1800W Lithium Ion Online UPS; 2U; Single-Phase; 120V; 14 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-20P; (8) 5-20R Outlets; Smart LCD Screen; 6 Year Full Warranty; 3.5"H x 17.2"W x 19"D (89 mm x 437 mm x 483 mm); Black
| VA Capacity | 2000VA |
| Capacity Watts | 1800W |
| External Battery Option | N |
| Input Plug | 5-20P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (8) 5-20R |
| Runtime 100% Load | 14 minutes |
| Runtime 50% Load | 30 minutes |
Product Description
LD Series — Lithium Ion Uninterruptible Power Supplies (UPS) provide more than twice the life, higher temperature tolerance, longer runtime, and faster recharge when compared to typical lead-acid battery solutions. Double-Conversion Online technology makes this UPS ideal for protection of network, server, edge, light industrial and distributed IT applications.
Key Features and Benefits
- 6-Year Full Warranty—industry-leading coverage for both Lithium Ion batteries and UPS electronics.
- Double-Conversion Online—Provides the most robust power protection against blackouts, brownouts, voltage surges, frequency variation and harmonic distortion
- Longer Runtimes—Internal runtimes up to 5 times longer than lead-acid UPS Longer Lifespan—Up to 2000 full discharge cycles. Up to 10 times more than lead-acid UPS
- Quick Recharge—90 minutes to 90% full charge with powerful 8 Amp charger
- Lower Weight—25% less heavy than typical lead-acid UPS
- Battery Management System—insures cell voltage balancing, current sharing and protection for over-charge and over-discharge
- Maintenance Bypass—optional bypass distribution module enables the UPS to be replaced or serviced without power interruption
Additional Features
- Available models: 1500VA/1350W, 2000VA/1800W, 3000VA/2700W
- Tower, two-post, and four-post rack mounting configurations
- UL, cUL, RoHS, FCC A, UN38.3 for battery transportation
- Hot swappable internal lithium ion battery pack
Product Information
Key Features and Benefits of the LD2000A Lithium Ion UPS
The LD2000A lithium UPS delivers reliable power protection for network, server, and edge applications with its double-conversion online technology. This uninterruptible power supply lithium battery system ensures clean power output despite input fluctuations. Its compact 2U design supports various mounting configurations for flexible deployment.
Double-conversion online technology provides robust defense against blackouts, brownouts, and voltage surges for critical equipment. The lithium-ion battery offers up to 2000 full discharge cycles, significantly outperforming lead-acid alternatives. This li-ion ups model maintains consistent performance with harmonic distortion protection and frequency stability.
With a lithium-ion battery, the LD2000A achieves longer runtimes—up to 14 minutes at full load and 30 minutes at half load. The powerful 8 Amp charger enables a 90-minute recharge to 90 percent capacity, minimizing downtime. This ups with lithium ion battery also weighs 25 percent less than traditional lead-acid units for easier handling.
A comprehensive 6-year full warranty covers both the lithium-ion batteries and UPS electronics, reflecting product durability. The integrated battery management system ensures cell voltage balancing and protection against over-charge or over-discharge. Hot-swappable battery packs allow for maintenance without interrupting connected devices.
Ideal for data centers, industrial environments, and distributed IT, this ups li ion battery solution supports seamless operation. Optional maintenance bypass modules enable servicing or replacement without powering down critical systems. The LD2000A meets UL, cUL, and RoHS certifications for safety and compliance assurance.