Cart
Loading...
Loading... LS350B
350VA/200W Lithium Ion Standby UPS; Single-Phase; 200 - 240V; C14 Inlet; (2) IEC C13 Outlets; TAA Compliant; 6 Year Full Warranty; 1.25"H x 6.9"W x 8.5"D (32 mm x 176 mm x 216 mm); Black
MSRP $629.82
| VA Capacity | 350VA |
| Capacity Watts | 200W |
| External Battery Option | N |
| Input Plug | C14 Inlet |
| Nominal Input Voltage | 200-240V |
| Output Receptacles | (2) C13 |
| Runtime 100% Load | 7 minutes |
| Runtime 50% Load | 15 minutes |
| Height | 1.25" (32 mm) |
| Width | 6.9" (175 mm) |
| Depth | 8.5" (216 mm) |
| Country Of Origin | TW |
| Color | Black |

