Cart
Loading...
Loading...
Cart
Loading...
Loading...

10900-500

Wall Cable Support Bracket; 6"W x 10"H x 6"D; Zinc

MSRP $39.60
Height6" (152.4 mm)
TypeType B
Depth6" (152.4 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Designed to support heavy cable runs, such as multiple strand PBX cable, data cabling and coax, along walls or wherever wall support of heavy cable runs are needed. 

Key Features and Benefits
  •  Material is 1/8" x 1" steel strap with edges rolled to prevent damage to cable and wire insulation
  •  Finish is zinc plated for resistance to corrosion
  •  Installation hardware not included