Cart
Loading...
Loading...
Cart
Loading...
Loading...

12759-701

Supplementary Support Arms for anyServer Bracket; Fixed; 1U; Black; 1 Pair

MSRP $101.51
Width1.7" (44 mm)
Depth7.8" (198 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
TypeSupplementary Support Arms for Any Server Bracket
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

Purchase optional Supplementary Server Support Arms to firmly secure the tops of tall servers to the rack. In some instances, they can also help you mount your server if its captive screw holes are in the middle or top of the device.