Cart
12759-701
Supplementary Support Arms for anyServer Bracket; Fixed; 1U; Black; 1 Pair
Product Description
Purchase optional Supplementary Server Support Arms to firmly secure the tops of tall servers to the rack. In some instances, they can also help you mount your server if its captive screw holes are in the middle or top of the device.
Product Information
Key Benefits of Using 12759-701 Support Arms
The 12759-701 Supplementary Server Support Arms provide a sturdy connection between tall servers and the rack enclosure. These arms are designed to reinforce server stability when the equipment extends above the standard mounting points. Engineers rely on this supplementary IT support to protect valuable hardware in high‑density data centers. The arms act as a server rack helper arm that distributes load evenly across the rack frame, reducing stress on mounting brackets. By securing the upper portion of the server, the solution minimizes vibration and improves overall system reliability. This approach also simplifies maintenance by keeping the equipment firmly in place. Installation requires only a few standard hardware fasteners and can be completed without specialized tools. The design aligns with CPI's modular rack architecture, allowing rapid deployment during data‑center build‑out. Detailed installation instructions are available for reference to ensure a correct fit. The 12759-701 model is compatible with both two‑post and four‑post rack configurations that follow the 19‑inch EIA standard. It supports 1U and fixed server brackets, making it suitable for a wide range of server platforms. The supplementary IT support functionality adds value to existing enclosure investments. CPI offers comprehensive technical support and downloadable resources for the 12759‑701 arms. Customers can access spec sheets and installation guides through the CPI product portal. Leveraging CPI's global network of authorized distributors ensures timely delivery and local expertise.