Cart
Loading...
Loading...
Cart
Loading...
Loading...

11799-001

Cable Management for Wall Racks; Black; Set of 6 Rings

MSRP $112.75
Width3" (76 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
Ship Width6" (15 cm)
Ship Length/Depth20" (508 mm)
Ship Height15" (38 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Attached to the Standard Swing Gate Wall Rack and the Fixed Wall-Mount Equipment Rack. Creates a pathway from the wall to the front, side or rear of the equipment mounting space.

Key Features and Benefits
  • Made from a polymer-blend material that is UL Rated for use in plenum spaces
  • Flexible material holds bundles secure while also allowing easy entrance of additional cables
  • Internal Diameter: 3” (80 mm)
  • Finish: Black
  • Kit includes 6 rings and mounting hardware