Cart

Loading...
Loading...

Cable Management Rings For Wall Racks

1 Option
Explore Sizes & Options
Add to Cart Add
11799-001
View Details
$112.75
Product Description

Attached to the Standard Swing Gate Wall Rack and the Fixed Wall-Mount Equipment Rack. Creates a pathway from the wall to the front, side or rear of the equipment mounting space.

Key Features and Benefits
  • Made from a polymer-blend material that is UL Rated for use in plenum spaces
  • Flexible material holds bundles secure while also allowing easy entrance of additional cables
  • Internal Diameter: 3” (80 mm)
  • Finish: Black
  • Kit includes 6 rings and mounting hardware