Cart
Loading...
Loading... 35442-703
Evolution Horizontal Cable Manager without Cable Pass-Through Ports; 3U x 19'' EIA x 8.2''D (208 mm); Black
MSRP $149.46
| Type | Solid Chassis |
| Height | 5.2" (132 mm) 3U |
| Color | Black |
| Width | 19" (483 mm) |
| Depth | 8.2" (208 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
