Cart
Loading...
Loading... 35442-E02
Evolution Horizontal Cable Manager without Cable Pass-Through Ports; 2U x 19'' EIA x 8.2''D (208 mm); Glacier White
MSRP $119.41
| Type | Solid Chassis |
| Height | 3.5" (89 mm) 2U |
| Color | Glacier White |
| Width | 19" (483 mm) |
| Depth | 8.2" (208 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 4 LB (1.81 kg) |
