
Cart
40098-E15

CCS - EFX Combination Cabling Section Extended Fingers; 8'H (2.4 m) x 6"W (150 mm) x 14.94"D (379.5 mm); Glacier White
| Use With | 51U Rack |
| Width | 6" (152 mm) |
| Height | 8' (2.4 m) |
| Color | Glacier White |
Product Description
The CCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. CCS-EFX is packaged in a single carton for easy handling and includes installation hardware.
Key Features and Benefits
- Cable openings on the front are sized to fit 48 patch cords, twice the capacity of the CCS; openings have rounded edges to protect cable and will not deform or break
- Cable openings on front of CCS-EFX align with rack-mount unit on rack, allowing cables to exit by rack-mount unit
- The front door hinges open to the right or left and locks in the closed position to protect cables
- Open cabling section on the rear of CCS-EFX allows large premise cable bundles to exit the manager into the rack-mount space. Spin closure latches secure cables
- Attach to 3”D (80 mm) Standard Racks, Universal Racks or QuadraRack
- Mounting hardware and doors are included
Product Information
Design Tools
Enhancing Cable Infrastructure with CCS-EFX
The CCS-EFX Combination Cabling Section with Extended Fingers is a robust vertical cable manager designed for efficient cable management in data centers. Its extended fingers provide superior cable support and organization, reducing clutter and improving airflow. This solution is ideal for high-density environments where cable infrastructure must be meticulously maintained.
With a capacity for 48 patch cords, the CCS-EFX doubles the cable management capability compared to standard sections. The rounded edges on cable openings prevent damage to cables, ensuring long-term reliability. This vertical cable manager aligns with rack-mount units, allowing cables to exit neatly by equipment.
Data center cabling benefits from the CCS-EFX's open cabling section on the rear, which accommodates large premise cable bundles. Spin closure latches secure cables in place, enhancing safety and organization. The front door hinges open to either side and locks closed for added protection.
Installation is straightforward with included mounting hardware, compatible with 3-inch deep standard racks, Universal Racks, or QuadraRack. The lightweight aluminum and plenum-rated composite materials offer strength without excessive weight. This makes the CCS-EFX easy to handle and deploy in various cabling infrastructure setups.
Overall, the CCS-EFX vertical cable manager supports optimal data center cabling by providing an organized, secure, and scalable solution. It helps maintain a tidy cabling infrastructure, which is crucial for performance and accessibility. Chatsworth Products delivers this high-quality cable management tool to meet the demands of modern data centers.