
Cart
40099-715

CCS - EFX Combination Cabling Section Extended Fingers; 8'H (2.4 m) x 10"W (250 mm) x 14.94"D (379.5 mm); Black
| Use With | 51U Rack |
| Width | 10" (254 mm) |
| Height | 8' (2.4 m) |
| Color | Black |
Product Description
The CCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. CCS-EFX is packaged in a single carton for easy handling and includes installation hardware.
Key Features and Benefits
- Cable openings on the front are sized to fit 48 patch cords, twice the capacity of the CCS; openings have rounded edges to protect cable and will not deform or break
- Cable openings on front of CCS-EFX align with rack-mount unit on rack, allowing cables to exit by rack-mount unit
- The front door hinges open to the right or left and locks in the closed position to protect cables
- Open cabling section on the rear of CCS-EFX allows large premise cable bundles to exit the manager into the rack-mount space. Spin closure latches secure cables
- Attach to 3”D (80 mm) Standard Racks, Universal Racks or QuadraRack
- Mounting hardware and doors are included
Product Information
Design Tools
Key Features of the CCS‑EFX Extended Fingers Manager
The CCS‑EFX Combination Cabling Section (part 40099‑715) provides a robust solution for rack cable management in high‑density environments. Its front openings accommodate up to 48 patch cords, delivering twice the capacity of standard sections while protecting cables with rounded edges. The design aligns with rack‑mount units, allowing cables to exit cleanly and maintain an organized pathway. Extended fingers on the rear of the manager create a dedicated cable exit that reduces clutter and supports large premise bundles. This extended fingers cable manager improves airflow by keeping cables clear of critical components. Spin‑closure latches secure the bundles, ensuring a tidy and reliable installation. The vertical orientation of the CCS‑EFX makes it ideal for cable management vertical applications where space is at a premium. Its slim profile fits within 10‑inch (254 mm) rack widths without sacrificing performance. The combination of vertical mounting and extended fingers enhances both accessibility and serviceability. Constructed from lightweight aluminum sheet and plenum‑rated composite material, the section offers maximum strength with minimal weight. The materials meet strict fire‑safety standards, making the unit suitable for a variety of data‑center and industrial environments. Installation hardware is included, allowing rapid deployment without additional parts. CPI's design tools, including Visio stencils and CAD files, integrate seamlessly with the CCS‑EFX, streamlining engineering workflows. The unit pairs with other CPI accessories to form a complete cable‑management system. Customers benefit from a reliable, scalable solution that protects assets and simplifies future upgrades.