
Cart
40099-E15

CCS - EFX Combination Cabling Section Extended Fingers; 8'H (2.4 m) x 10"W (250 mm) x 14.94"D (379.5 mm); Glacier White
| Use With | 51U Rack |
| Width | 10" (254 mm) |
| Height | 8' (2.4 m) |
| Color | Glacier White |
Product Description
The CCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. CCS-EFX is packaged in a single carton for easy handling and includes installation hardware.
Key Features and Benefits
- Cable openings on the front are sized to fit 48 patch cords, twice the capacity of the CCS; openings have rounded edges to protect cable and will not deform or break
- Cable openings on front of CCS-EFX align with rack-mount unit on rack, allowing cables to exit by rack-mount unit
- The front door hinges open to the right or left and locks in the closed position to protect cables
- Open cabling section on the rear of CCS-EFX allows large premise cable bundles to exit the manager into the rack-mount space. Spin closure latches secure cables
- Attach to 3”D (80 mm) Standard Racks, Universal Racks or QuadraRack
- Mounting hardware and doors are included
Product Information
Design Tools
Superior Cable Management Hardware and Accessories
The CCS-EFX Combination Cabling Section with Extended Fingers provides advanced vertical cable management for modern data centers. This solution efficiently organizes network cabling to maintain optimal airflow and accessibility. It is designed to support high-density environments with robust cable management hardware.
With cable openings for 48 patch cords, the CCS-EFX doubles the capacity of standard managers, enhancing data center cable management. The extended fingers feature rounded edges to protect cables from damage and deformation. This design ensures reliable performance in demanding network infrastructure.
The front door hinges and locks for secure cable protection, while the rear open section allows large premise cable bundles to exit easily. This vertical cable management system aligns with rack-mount units for streamlined cable pathways. It helps reduce clutter and improve overall data center efficiency.
Attaching to 3-inch deep standard racks, Universal Racks, or QuadraRack, the CCS-EFX simplifies installation with included mounting hardware. This cable management accessory is essential for maintaining organized network cabling in various rack configurations. Its lightweight aluminum and composite construction ensure durability without adding excessive weight.
By implementing the CCS-EFX, data center infrastructure benefits from enhanced cable organization and protection. This vertical cable management solution supports the use of patch panels and other critical components. It contributes to a more efficient and reliable data center rack environment.