Cart
Loading...
Loading...
Cart
Loading...
Loading...

40100-705

CCS - EFX Combination Cabling Section Extended Fingers; 7.6'H (2.3 m) x 12"W (300 mm) x 14.94"D (379.5 mm); Black

MSRP $1,572.99
Use With48U Rack
Width12" (305 mm)
Height7.5' (2.3 m)
ColorBlack
Product Description

The CCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. CCS-EFX is packaged in a single carton for easy handling and includes installation hardware.

Key Features and Benefits
  • Cable openings on the front are sized to fit 48 patch cords, twice the capacity of the CCS; openings have rounded edges to protect cable and will not deform or break
  • Cable openings on front of CCS-EFX align with rack-mount unit on rack, allowing cables to exit by rack-mount unit
  • The front door hinges open to the right or left and locks in the closed position to protect cables
  • Open cabling section on the rear of CCS-EFX allows large premise cable bundles to exit the manager into the rack-mount space. Spin closure latches secure cables
  • Attach to 3”D (80 mm) Standard Racks, Universal Racks or QuadraRack
  • Mounting hardware and doors are included