Cart
14830-E03
Double-Sided Global Vertical Cabling Section; 7'H (2.1 m) x 3.65"W (92.7 mm) x 13.52"D (343.4 mm); Narrow; Glacier White
| Use With | 45U Rack |
| Width | 3.7" (93 mm) |
| Color | Glacier White |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
Key Features of the 14830 Double‑Sided Section
The 14830 GVCS Global Vertical Cabling Section Double‑Sided provides a robust solution for organized rack cabling. Designed for 45U of vertical space, it delivers vertical cable management that supports high‑density deployments in data centers and enterprise networks. Its double‑sided cable management architecture enables simultaneous front‑to‑back routing for streamlined workflows. Patented cable guide fingers are positioned at 1U intervals, creating a consistent pathway for cables and patch cords. This feature reduces clutter and minimizes the risk of cable damage during installation or maintenance. The guide system works with both single‑sided and double‑sided configurations to maintain a tidy environment. A snap‑on hinged door conceals cables while allowing rapid access when changes are required. The door swings left or right on sturdy hinges, eliminating the need for tools and improving service speed. Acorn nuts on the mounting hardware remove sharp edges, enhancing safety for technicians. The unit measures 7' H (2.1 m) x 3.65" W (92.7 mm) x 13.52" D (343.4 mm), delivering a narrow footprint that fits standard 45U racks. Seven 2.5" (64 mm) pass‑through ports permit cables to transition seamlessly from front to back. Its Glacier White finish blends with modern data‑center aesthetics while providing corrosion resistance. Integrating the 14830 double‑sided cable management section into a CPI rack enhances airflow and simplifies cable tracing, supporting the company's focus on efficient infrastructure. The GVCS cable management system is compatible with Universal, Standard, QuadraRack, and Adjustable QuadraRack frames, ensuring flexibility across installations. By choosing this solution, customers benefit from reduced installation time, improved safety, and a scalable pathway for future growth.