Cart
14831-703
Double-Sided Global Vertical Cabling Section; 7'H (2.1 m) x 6"W (150 mm) x 13.52"D (343.4 mm); Wide; Black
| Use With | 45U Rack |
| Width | 6" (152 mm) |
| Color | Black |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
Key Features and Benefits of the GVCS System
The GVCS Global Vertical Cabling Section Double-Sided, part number 14831-703, provides a robust solution for organizing vertical cabling in data centers and network environments. Its patented cable guide fingers at 1U intervals ensure cables are neatly arranged and easily accessible, reducing tangles and simplifying maintenance. This double-sided design supports high-density applications by optimizing space and improving cable management efficiency.
With a height of 7 feet (2.1 meters), the 14831 model offers 45U of vertical capacity, accommodating extensive cable runs without congestion. The snap-on, hinged door/cover hides cables for a clean appearance while allowing quick access for modifications or repairs. Doors swing left or right, enhancing flexibility and minimizing downtime during routine IT operations.
Safety is enhanced with acorn nuts that eliminate sharp edges, reducing the risk of injuries and preventing cable damage. Seven 2.5-inch (64 mm) pass-through ports enable smooth cable transitions from front to back, promoting better airflow and thermal management. These features ensure a secure and organized vertical cabling system that supports reliable network performance.
The GVCS section is designed for compatibility with CPI's Universal and Standard racks, as well as QuadraRack® and Adjustable QuadraRack frames, ensuring easy integration into existing infrastructure. It ships partially assembled with mounting hardware, accelerating deployment and reducing installation costs. This versatility makes the 14831 ideal for various settings, including enterprise data centers, telecom rooms, and edge computing locations.
Supporting global cabling standards, the GVCS system delivers durable and scalable solutions for international deployments. By using the 14831 vertical cabling section, organizations can achieve superior cable organization, which enhances system reliability, reduces downtime, and supports efficient operations. CPI's commitment to quality and innovation ensures this product meets the rigorous demands of modern ICT infrastructure.