Cart
40092-E15
MCS - EFX Master Cabling Section Extended Fingers; 8'H (2.4 m) x 6"W (150 mm) x 10.62"D (269.7 mm); Glacier White
| Use With | 51U Rack |
| Width | 6" (152 mm) |
| Height | 8' (2.4 m) |
| Color | Glacier White |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Features of the Single‑Sided Vertical Cable Manager
The MCS‑EFX Master Cabling Section delivers precise vertical cable management within any 51U rack. Patented guide fingers at 1U intervals keep patch cords orderly and simplify future upgrades. Its reversible aluminum SwitchGate Door provides secure access while maintaining a clean appearance. Designed for seamless rack mounting, the section aligns perfectly with standard 19‑inch rack rails. Installation requires only a few bolts, reducing deployment time and minimizing downtime. The robust construction ensures long‑term stability in high‑density data center environments. With up to 1,052 Cat 5e cables per side, the solution maximizes cable capacity without compromising airflow. The engineered layout supports efficient data center cable organization, helping operators meet strict density targets. Integrated edge‑protected pass‑through ports protect cables while preserving the enclosure's fire‑rated integrity. Each 1U spaced cable guide facilitates reliable patch cord management, reducing strain on connectors. Optional Saf‑T‑Grip® straps secure cables on double‑sided models, further enhancing tidiness. Engineers appreciate the consistent spacing for predictable cable routing and reduced troubleshooting. The single‑sided vertical cable manager version offers a compact depth of 8.08 in (205 mm), ideal for space‑constrained deployments. Extended fingers provide extra reach for high‑capacity installations, while the optional double‑sided option doubles the available routing area. CPI's design tools, including CAD and BIM files, enable quick integration into any data center infrastructure plan.