Cart
40093-503
MCS - EFX Master Cabling Section Extended Fingers; 7'H (2.1 m) x 10"W (250 mm) x 10.62"D (269.7 mm); Clear
| Use With | 45U Rack |
| Width | 10" (254 mm) |
| Height | 7' (2.1 m) |
| Color | Clear |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Benefits of Extended‑Finger Cable Guides
The MCS-EFX Master Cabling Section delivers reliable data center cable management by aligning cable guides at every 1U interval. Its patented extended fingers simplify routing and secure patch cords without the need for additional horizontal managers. This design reduces clutter and improves airflow in dense rack deployments. Vertical cable management is essential for modern 45U racks where space is at a premium. The single‑sided configuration of the 40093-503 model provides a clear, unobstructed front while still offering ample routing capacity. Engineers appreciate the reversible aluminum SwitchGate door that maintains a tidy appearance while granting easy access. Extended fingers cable management offers precise positioning of cables, allowing up to 1,052 Cat 5e connections per side with 40 percent fill. Edge‑protected pass‑through ports and optional Saf‑T‑Grip® straps keep cables secured during maintenance or upgrades. This flexibility supports both single‑sided and double‑sided installations. The MCS‑EFX Master Cabling Section is constructed from UL 94V‑0 fire‑rated composite materials, making it suitable for plenum‑rated environments. Its clear finish enables quick visual inspection of cable health and routing integrity. Pre‑assembly reduces installation time and ensures a consistent, professional look across the data center. Overall, the 40093‑503 unit combines robust vertical cable management with the convenience of extended‑finger guides, delivering a scalable solution for high‑performance data centers. Its modular design integrates seamlessly with existing rack systems, supporting future growth and technology upgrades. Choosing this section helps organizations maintain orderly cabling, optimize cooling efficiency, and protect critical network assets.